Skip to content
Previous slide
FP_56237
Next slide
FP_56237

FP56237 8856237

Dimensions 150 x 150 x 10.

  • PC:
Technical data
Product:

Product nr: 8856237

Description: Wall mounting set, 4 pcs (steel)

Remarks: incl. screws

Package: 12

Unit: Piece

EAN: 6418074063663

SSTL number:

Electric No. Denmark: 8212040627

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 150

Width (mm): 150

Depth (mm): 10

Height (inch) : 5.91

Width (inch) : 5.91

Depth (inch) : 0.39

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

FP56237

Fibox
FP_56237

Sample image

Order symbol: FP56237

Product nbr: 8856237

Description: Wall mounting set, 4 pcs (steel)

Remarks: incl. screws

EAN: 6418074063663

El. number:

  • Finland:
  • Denmark: 8212040627
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 150 150
inch: 5.91 5.91
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: