Technical data
Product nr : 8856222
EAN : 6418074063519
Electric No. Denmark : 8212040478
Height (mm) : 485
Width (mm) : 300
Depth (mm) : 80
P493008T

Sample image
Order symbol : P493008T
Product nr : 8856222
EAN : 6418074063519
El. number :
- Denmark : 8212040478
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 485 | 300 | 80 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )