Technical data
Product nr : 8856215
EAN : 6418074063441
Electric No. Denmark : 8212040407
Height (mm) : 600
Width (mm) : 300
Depth (mm) : 45
Height (inch) : 23.62
Width (inch) : 11.81
Depth (inch) : 1.77
P603005G

Sample image
Order symbol : P603005G
Product nr : 8856215
EAN : 6418074063441
El. number :
- Denmark : 8212040407
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 600 | 300 | 45 |
inch : | 23.62 | 11.81 | 1.77 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )