Skip to content
Previous slide
CAB_PX_FMF
Next slide
CAB_PX_FMF

FMF 5 8833934

Dimensions 500 x 320 x 65.

  • PC:
Technical data
Product:

Product nr: 8833934

Description: Floor mounting frame, for enclosures:

Remarks: 500x500x320, 750x500x320,

Package: 1

Unit: Piece

EAN: 6418074063069

SSTL number:

Electric No. Denmark: 8212038341

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 500

Width (mm): 320

Depth (mm): 65

Height (inch) : 19.69

Width (inch) : 12.6

Depth (inch) : 2.56

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

FMF 5

Fibox
CAB_PX_FMF

Sample image

Order symbol: FMF 5

Product nbr: 8833934

Description: Floor mounting frame, for enclosures:

Remarks: 500x500x320, 750x500x320,

EAN: 6418074063069

El. number:

  • Finland:
  • Denmark: 8212038341
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 320 500
inch: 12.6 19.69
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: