Technical data
Product nr : 8833931
Description : Rainhood, for enclosures:
Remarks : 500x750x320, 750x750x320, 1000x750x320, 1250x750x320
Package : 1
Unit : Piece
EAN : 6418074063038
Electric No. Denmark : 8212038312
Height (mm) : 800
Width (mm) : 370
Depth (mm) : 50
Height (inch) : 31.5
Width (inch) : 14.57
Depth (inch) : 1.97
WPX 7

Sample image
Order symbol : WPX 7
Product nr : 8833931
Description : Rainhood, for enclosures:
Remarks : 500x750x320, 750x750x320, 1000x750x320, 1250x750x320
EAN : 6418074063038
El. number :
- Denmark : 8212038312
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 800 | 370 | 50 |
inch : | 31.5 | 14.57 | 1.97 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )