

Technical data
Product nr : 8833927
Description : Mounting plate, for enclosures:
Remarks : 1000x500x320
Package : 1
Unit : Piece
EAN : 6418074062994
Electric No. Denmark : 8212038273
Height (mm) : 890
Width (mm) : 390
Depth (mm) : 2
Height (inch) : 35.04
Width (inch) : 15.35
Depth (inch) : 0.08
MP 105


Sample image
Order symbol : MP 105
Product nr : 8833927
Description : Mounting plate, for enclosures:
Remarks : 1000x500x320
EAN : 6418074062994
El. number :
- Denmark : 8212038273
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 890 | 390 | 2 |
inch : | 35.04 | 15.35 | 0.08 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )