Skip to content
Previous slide
mounting_plate_pertinax
Next slide
mounting_plate_pertinax

MP 75 8833923

Dimensions 640 x 390 x 2.

  • PC:
Technical data
Product:

Product nr: 8833923

Description: Mounting plate, for enclosures:

Remarks: 750x500x320

Package: 1

Unit: Piece

EAN: 6418074062956

SSTL number:

Electric No. Denmark: 8212038231

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 640

Width (mm): 390

Depth (mm): 2

Height (inch) : 25.2

Width (inch) : 15.35

Depth (inch) : 0.08

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

MP 75

Fibox
mounting_plate_pertinax

Sample image

Order symbol: MP 75

Product nbr: 8833923

Description: Mounting plate, for enclosures:

Remarks: 750x500x320

EAN: 6418074062956

El. number:

  • Finland:
  • Denmark: 8212038231
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 390 640
inch: 15.35 25.2
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: