Skip to content
Previous slide
AP_plates (P)
Next slide
AP_plates (P)

ALBP2420 8592543

Dimensions 581.4 x 482.

  • PC:
Technical data
Product:

Product nr: 8592543

Description: Aluminum Back Panel

Remarks:

Package: 1

Unit: Piece

EAN: 6418074070753

SSTL number:

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 581

Width (mm): 482

Depth (mm):

Height (inch) : 22.8

Width (inch) : 18.9

Depth (inch) :

Materials:

Material: Aluminium

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Certificates and Declarations
Contact

ALBP2420

Fibox
AP_plates (P)

Sample image

Order symbol: ALBP2420

Product nbr: 8592543

Description: Aluminum Back Panel

Remarks:

EAN: 6418074070753

El. number:

  • Finland:
  • Denmark:
  • Sweden:

Including:

FIBOX_ABP2420_dim.pdf
Dimensions: Length Width Height
mm: 482 581
inch: 18.9 22.8
Materials:
Material: Aluminium
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: