Skip to content
Previous slide
FCX_SUPPORT_BAR_2
Next slide
FCX_SUPPORT_BAR_2

SBK ARCA 80 8120807

Dimensions 715 x 50 x 30.

  • PC:
Technical data
Product:

Product nr: 8120807

Description: Support bar kit

Remarks: Length 800mm

Package: 1

Unit: Piece

EAN: 6418074083135

SSTL number: 3423898

Electric No. Denmark: 8212094987

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 715

Width (mm): 50

Depth (mm): 30

Height (inch) : 28.15

Width (inch) : 1.97

Depth (inch) : 1.18

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

SBK ARCA 80

Fibox
FCX_SUPPORT_BAR_2

Sample image

Order symbol: SBK ARCA 80

Product nbr: 8120807

Description: Support bar kit

Remarks: Length 800mm

EAN: 6418074083135

El. number:

  • Finland: 3423898
  • Denmark: 8212094987
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 50 715
inch: 1.97 28.15
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: