Skip to content
Previous slide
FCX_SUPPORT_BAR_2
Next slide
FCX_SUPPORT_BAR_2

SBK ARCA 60 8120805

Dimensions 535 x 40 x 30.

  • PC:
Technical data
Product:

Product nr: 8120805

Description: Support bar kit

Remarks: Length 600mm

Package: 1

Unit: Piece

EAN: 6418074083111

SSTL number: 3423896

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 535

Width (mm): 40

Depth (mm): 30

Height (inch) : 21.06

Width (inch) : 1.57

Depth (inch) : 1.18

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

SBK ARCA 60

Fibox
FCX_SUPPORT_BAR_2

Sample image

Order symbol: SBK ARCA 60

Product nbr: 8120805

Description: Support bar kit

Remarks: Length 600mm

EAN: 6418074083111

El. number:

  • Finland: 3423896
  • Denmark:
  • Sweden:

Including:

SB ARCA 60_dim
Dimensions: Length Width Height
mm: 40 535
inch: 1.57 21.06
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: