Technical data
Product nr : 7710770
Description : Front plate (aluminium)
Remarks : Front plate aluminium
Package : 1
Unit : Piece
EAN : 6418074035769
Electric No. Denmark : 8212011902
Height (mm) : 254
Width (mm) : 254
Depth (mm) : 1
Height (inch) : 10
Width (inch) : 10
Depth (inch) : 0.04
FP 28/28

Sample image
Order symbol : FP 28/28
Product nr : 7710770
Description : Front plate (aluminium)
Remarks : Front plate aluminium
EAN : 6418074035769
El. number :
- Denmark : 8212011902
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 254 | 254 | 1 |
inch : | 10 | 10 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )