Technical data
Product nr : 7426066
Description : PEN-bar for MCE 14
Package : 250
Unit : Piece
EAN : 6418074015440
Electric No. Denmark : 8212010314
Electric No. Sweden : 2276312
Height (mm) : 250
Width (mm) : 44
Depth (mm) : 1
Height (inch) : 9.84
Width (inch) : 1.73
Depth (inch) : 0.04
MB 26066

Sample image
Order symbol : MB 26066
Product nr : 7426066
Description : PEN-bar for MCE 14
EAN : 6418074015440
El. number :
- Denmark : 8212010314
- Sweden : 2276312
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 44 | 1 |
inch : | 9.84 | 1.73 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )