

Technical data
Product nr : 6820224
Description : Cable organiser on CABS MP
Remarks : 250mm
Package : 1
Unit : Piece
EAN : 6418074074003
Electric No. Sweden : 2500447
Height (mm) : 400
Width (mm) : 1
Depth (mm) : 1
Height (inch) : 15.75
Width (inch) : 0.04
Depth (inch) : 0.04
CABS CO25


Sample image
Order symbol : CABS CO25
Product nr : 6820224
Description : Cable organiser on CABS MP
Remarks : 250mm
EAN : 6418074074003
El. number :
- Sweden : 2500447
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 1 | 1 |
inch : | 15.75 | 0.04 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )