

Technical data
Product nr : 6820223
Description : Cable organiser on CABS MP
Remarks : 210mm
Package : 1
Unit : Piece
EAN : 6418074073990
Electric No. Sweden : 2500446
Height (mm) : 300
Width (mm) : 1
Depth (mm) : 1
Height (inch) : 11.81
Width (inch) : 0.04
Depth (inch) : 0.04
CABS CO21


Sample image
Order symbol : CABS CO21
Product nr : 6820223
Description : Cable organiser on CABS MP
Remarks : 210mm
EAN : 6418074073990
El. number :
- Sweden : 2500446
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 1 | 1 |
inch : | 11.81 | 0.04 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )