

Technical data
Product nr : 6820165
Description : Floor frame for CAB SL, 100mm high
Remarks : for depth 21 and width 50
Package : 1
Unit : Piece
EAN : 6418074073419
Electric No. Sweden : 2500388
Height (mm) : 500
Width (mm) : 210
Depth (mm) : 1
Height (inch) : 19.69
Width (inch) : 8.27
Depth (inch) : 0.04
FMF200 2150


Sample image
Order symbol : FMF200 2150
Product nr : 6820165
Description : Floor frame for CAB SL, 100mm high
Remarks : for depth 21 and width 50
EAN : 6418074073419
El. number :
- Sweden : 2500388
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 210 | 1 |
inch : | 19.69 | 8.27 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )