Skip to content
Previous slide
CAB_SL_floor_frame
Next slide
CAB_SL_floor_frame

FMF100 2160 6820156

Dimensions 600 x 210 x 1.

  • PC:
Technical data
Product:

Product nr: 6820156

Description: Floor frame for CAB SL, 100mm high

Remarks: for depth 21 and width 60

Package: 1

Unit: Piece

EAN: 6418074073327

SSTL number:

Electric No. Denmark:

Electric No. Sweden: 2500379

ETIM:

Dimensions:

Height (mm): 600

Width (mm): 210

Depth (mm): 1

Height (inch) : 23.62

Width (inch) : 8.27

Depth (inch) : 0.04

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

FMF100 2160

Fibox
CAB_SL_floor_frame

Sample image

Order symbol: FMF100 2160

Product nbr: 6820156

Description: Floor frame for CAB SL, 100mm high

Remarks: for depth 21 and width 60

EAN: 6418074073327

El. number:

  • Finland:
  • Denmark:
  • Sweden: 2500379

Including:

Dimensions: Length Width Height
mm: 210 600
inch: 8.27 23.62
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: