

Technical data
Product nr : 6820136
Description : Module frame for CAB SL 40600
Remarks : with front plate, 2x28 mod.
Package : 1
Unit : Piece
EAN : 6418074073143
Electric No. Sweden : 2500359
Height (mm) : 400
Width (mm) : 600
Depth (mm) : 1
Height (inch) : 15.75
Width (inch) : 23.62
Depth (inch) : 0.04
CABS MF 4060


Sample image
Order symbol : CABS MF 4060
Product nr : 6820136
Description : Module frame for CAB SL 40600
Remarks : with front plate, 2x28 mod.
EAN : 6418074073143
El. number :
- Sweden : 2500359
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 600 | 1 |
inch : | 15.75 | 23.62 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )