

Technical data
Product nr : 6820124
Description : Module frame for CAB SL 3030
Remarks : with front plate, 2x11 mod.
Package : 1
Unit : Piece
EAN : 6418074073020
Electric No. Sweden : 2500347
Height (mm) : 300
Width (mm) : 300
Depth (mm) : 1
Height (inch) : 11.81
Width (inch) : 11.81
Depth (inch) : 0.04
CABS MF 3030


Sample image
Order symbol : CABS MF 3030
Product nr : 6820124
Description : Module frame for CAB SL 3030
Remarks : with front plate, 2x11 mod.
EAN : 6418074073020
El. number :
- Sweden : 2500347
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 300 | 1 |
inch : | 11.81 | 11.81 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )