

Technical data
Product nr : 6820111
Description : Mounting plate for CAB SL 5050
Remarks : Galvanized steel, 2 mm thick
Package : 1
Unit : Piece
EAN : 6418074072894
Electric No. Sweden : 2500334
ETIM : EC000213
Height (mm) : 500
Width (mm) : 500
Depth (mm) : 1
Height (inch) : 19.69
Width (inch) : 19.69
Depth (inch) : 0.04
CABS MP 5050


Sample image
Order symbol : CABS MP 5050
Product nr : 6820111
Description : Mounting plate for CAB SL 5050
Remarks : Galvanized steel, 2 mm thick
EAN : 6418074072894
El. number :
- Sweden : 2500334
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 500 | 1 |
inch : | 19.69 | 19.69 | 0.04 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )