

DRS300 TS35 6820011
Technical data
Product nr : 6820011
Description : DIN set for TBSL 30
Package : 1
Unit : Piece
EAN : 6418074072689
Electric No. Sweden : 2500313
Width (mm) : 300
Width (inch) : 11.81
Material : Galvanized steel
DRS300 TS35


Sample image
Order symbol : DRS300 TS35
Product nr : 6820011
Description : DIN set for TBSL 30
EAN : 6418074072689
El. number :
- Sweden : 2500313
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 300 | 0 |
inch : | 0 | 11.81 | 0 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )