

DRS200 TS35 6820009
Technical data
Product nr : 6820009
Description : DIN set for TBSL 20
Package : 1
Unit : Piece
EAN : 6418074072665
Electric No. Sweden : 2500311
Width (mm) : 200
Width (inch) : 7.87
Material : Galvanized steel
DRS200 TS35


Sample image
Order symbol : DRS200 TS35
Product nr : 6820009
Description : DIN set for TBSL 20
EAN : 6418074072665
El. number :
- Sweden : 2500311
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 200 | 0 |
inch : | 0 | 7.87 | 0 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )