Skip to content
Previous slide
Next slide

CBB 4088 6804004

Dimensions 355 x 40 x 5.

  • PC:
Technical data
Product:

Product nr: 6804004

Description: Copper buss bar

Remarks:

Package: 1

Unit: Piece

EAN: 6418074041524

SSTL number:

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 355

Width (mm): 40

Depth (mm): 5

Height (inch) : 13.98

Width (inch) : 1.57

Depth (inch) : 0.2

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

CBB 4088

Fibox

Sample image

Order symbol: CBB 4088

Product nbr: 6804004

Description: Copper buss bar

Remarks:

EAN: 6418074041524

El. number:

  • Finland:
  • Denmark:
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 40 355
inch: 1.57 13.98
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: