Skip to content
Previous slide
Next slide

MPF 5358 6803238

Dimensions 500 x 520 x 10.

  • PC:
Technical data
Product:

Product nr: 6803238

Description: Mounting plate

Remarks:

Package: 1

Unit: Piece

EAN: 6418074041869

SSTL number:

Electric No. Denmark: 8212047015

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 500

Width (mm): 520

Depth (mm): 10

Height (inch) : 19.69

Width (inch) : 20.47

Depth (inch) : 0.39

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

MPF 5358

Fibox

Sample image

Order symbol: MPF 5358

Product nbr: 6803238

Description: Mounting plate

Remarks:

EAN: 6418074041869

El. number:

  • Finland:
  • Denmark: 8212047015
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 520 500
inch: 20.47 19.69
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: