Technical data
Product nr : 6803138
Description : Mounting plate
Package : 1
Unit : Piece
EAN : 6418074041685
Electric No. Denmark : 8212046883
Height (mm) : 500
Width (mm) : 520
Depth (mm) : 2
Height (inch) : 19.69
Width (inch) : 20.47
Depth (inch) : 0.08
Material : Galvanized steel
MPS 5358

Sample image
Order symbol : MPS 5358
Product nr : 6803138
Description : Mounting plate
EAN : 6418074041685
El. number :
- Denmark : 8212046883
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 520 | 2 |
inch : | 19.69 | 20.47 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )