Technical data
Product nr : 6803130
Description : Mounting plate
Package : 1
Unit : Piece
EAN : 6418074041609
Height (mm) : 230
Width (mm) : 360
Depth (mm) : 2
Height (inch) : 9.06
Width (inch) : 14.17
Depth (inch) : 0.08
Material : Galvanized steel
MPS 2642

Sample image
Order symbol : MPS 2642
Product nr : 6803130
Description : Mounting plate
EAN : 6418074041609
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 230 | 360 | 2 |
inch : | 9.06 | 14.17 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )