Technical data
Product nr : 6803047
Description : Insulating mounting plate
Package : 1
Unit : Piece
EAN : 6418074041487
Electric No. Denmark : 8212047390
Height (mm) : 750
Width (mm) : 840
Depth (mm) : 4
Height (inch) : 29.53
Width (inch) : 33.07
Depth (inch) : 0.16
MPI 8088

Sample image
Order symbol : MPI 8088
Product nr : 6803047
Description : Insulating mounting plate
EAN : 6418074041487
El. number :
- Denmark : 8212047390
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 750 | 840 | 4 |
inch : | 29.53 | 33.07 | 0.16 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )