Technical data
Product nr : 6803035
Description : Insulating mounting plate
Package : 1
Unit : Piece
EAN : 6418074038586
Electric No. Denmark : 8212046702
Height (mm) : 370
Width (mm) : 780
Depth (mm) : 4
Height (inch) : 14.57
Width (inch) : 30.71
Depth (inch) : 0.16
MPI 4084

Sample image
Order symbol : MPI 4084
Product nr : 6803035
Description : Insulating mounting plate
EAN : 6418074038586
El. number :
- Denmark : 8212046702
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 370 | 780 | 4 |
inch : | 14.57 | 30.71 | 0.16 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )