Skip to content
Previous slide
Next slide

STP 5388/32 6802005

Dimensions 850 x 530 x 320.

  • PC:
Technical data
Product:

Product nr: 6802005

Description: GRP street pedestal

Remarks:

Package: 1

Unit: Piece

EAN: 6418074035745

SSTL number:

Electric No. Denmark: 8212046401

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 850

Width (mm): 530

Depth (mm): 320

Height (inch) : 33.46

Width (inch) : 20.87

Depth (inch) : 12.6

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

STP 5388/32

Fibox

Sample image

Order symbol: STP 5388/32

Product nbr: 6802005

Description: GRP street pedestal

Remarks:

EAN: 6418074035745

El. number:

  • Finland:
  • Denmark: 8212046401
  • Sweden:

Including:

FT53_32
Dimensions: Length Width Height
mm: 530 850
inch: 20.87 33.46
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: