Skip to content
Previous slide
ek_solid_spacers
Next slide
ek_solid_spacers

MR 10727 5070727

  • PC:
Technical data
Product:

Product nr: 5070727

Description: Spacer 20 mm

Remarks: M6 self-cutting

Package: 12

Unit: Piece

EAN: 6418074032096

SSTL number: 3421036

Electric No. Denmark: 8212010110

Electric No. Sweden:

ETIM:

Dimensions:

Length (mm):

Width (mm): 0

Height (mm): 0

Length (inch):

Width (inch): 0

Height (inch): 0

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

MR 10727

Fibox
ek_solid_spacers

Sample image

Order symbol: MR 10727

Product nbr: 5070727

Description: Spacer 20 mm

Remarks: M6 self-cutting

EAN: 6418074032096

El. number:

  • Finland: 3421036
  • Denmark: 8212010110
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 0 0
inch: 0 0
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: