Skip to content
Previous slide
Next slide

EKIV 3525 PL 4712225

Dimensions 320 x 220 x 2.

  • PC:
Technical data
Product:

Product nr: 4712225

Description: Mounting plate, plastic, for enclosures:

Remarks: 350x250x150

Package: 1

Unit: Piece

EAN: 6418074049247

SSTL number:

Electric No. Denmark:

Electric No. Sweden:

ETIM: EC000213 Mounting plate for distribution board

Dimensions:

Height (mm): 320

Width (mm): 220

Depth (mm): 2

Height (inch) : 12.6

Width (inch) : 8.66

Depth (inch) : 0.08

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

EKIV 3525 PL

Fibox

Sample image

Order symbol: EKIV 3525 PL

Product nbr: 4712225

Description: Mounting plate, plastic, for enclosures:

Remarks: 350x250x150

EAN: 6418074049247

El. number:

  • Finland:
  • Denmark:
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 220 320
inch: 8.66 12.6
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: