Skip to content
Previous slide
Next slide

EKIV 2515 PL 4712222

Dimensions 208 x 125 x 2.

  • PC:
Technical data
Product:

Product nr 4712222

Description : Mounting plate, plastic, for enclosures:

Remarks : 250x150x110

Package : 1

Unit : Piece

EAN : 6418074049223

SSTL number :

Electric No. Denmark :

Electric No. Sweden :

ETIM : EC000213 Mounting plate for distribution board

Dimensions :

Height (mm) : 208

Width (mm) : 125

Depth (mm) : 2

Height (inch) : 8.19

Width (inch) : 4.92

Depth (inch) : 0.08

Materials :

Material :

Temperatures :

Temperature °C (short term) :

Temperature °C (continuous) :

Temperature °F (short term) :

Temperature °F (continuous) :

Ratings :

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation : Not insulated

Halogen free (DIN/VDE 0472, Part 815) : 0

UV resistance : -

Flammability Rating :

Glow Wire Test (IEC 60695): C

NEMA Class :

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

EKIV 2515 PL

Fibox

Sample image

Order symbol : EKIV 2515 PL

Product nr : 4712222

Description : Mounting plate, plastic, for enclosures:

Remarks : 250x150x110

EAN : 6418074049223

El. number :

  • Finland :
  • Denmark :
  • Sweden :

Including :

Dimensions : Height Width Depth
mm : 208 125 2
inch : 8.19 4.92 0.08
Materials :
Material :
Base colour :
Cover colour :
Gasket material :
Temperatures :
Temperature °C (short term) :
Temperature °C (continuous) :
Temperature °F (short term) :
Temperature °F (continuous) :
Rating :
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation : Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance : -
Flammability Rating :
Glow Wire Test (IEC 695-2-1) °C : C
NEMA Class
Certificates :