Skip to content
Previous slide
cable_entry
Next slide
cable_entry

F2/12102 4512102

  • PC:
Technical data
Product:

Product nr: 4512102

Description: Cable entry, size F2

Remarks: for cable 1x30-60 mm

Package: 10

Unit: Piece

EAN: 6418074032355

SSTL number: 3424561

Electric No. Denmark: 8212014909

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 0

Width (mm): 0

Depth (mm): 0

Height (inch) : 0

Width (inch) : 0

Depth (inch) : 0

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

F2/12102

Fibox
cable_entry

Sample image

Order symbol: F2/12102

Product nbr: 4512102

Description: Cable entry, size F2

Remarks: for cable 1x30-60 mm

EAN: 6418074032355

El. number:

  • Finland: 3424561
  • Denmark: 8212014909
  • Sweden:

Including:

F2_12102
Dimensions: Length Width Height
mm: 0 0
inch: 0 0
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: