Skip to content
Previous slide
mb_fp_front_plate
Next slide
mb_fp_front_plate

MB FP 3828 3770854

Dimensions 380 x 280 x 0.

  • PC:
Technical data
Product:

Product nr: 3770854

Description: Front plate

Remarks: Blue, thickness 2 mm

Package: 10

Unit: Piece

EAN: 6418074031358

SSTL number: 3421128

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 380

Width (mm): 280

Depth (mm): 0

Height (inch) : 0

Width (inch) : 0

Depth (inch) : 0

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

MB FP 3828

Fibox
mb_fp_front_plate

Sample image

Order symbol: MB FP 3828

Product nbr: 3770854

Description: Front plate

Remarks: Blue, thickness 2 mm

EAN: 6418074031358

El. number:

  • Finland: 3421128
  • Denmark:
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 280 380
inch: 0 0
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: