Skip to content
Previous slide
fx_fp_fx20
Next slide
fx_fp_fx20

FX FP 8-2819 3770849

Dimensions 280 x 190 x 1.

  • PC:
Technical data
Product:

Product nr: 3770849

Description: Front plate, blue, thickness 2 mm

Remarks: 8 modules

Package: 10

Unit: Piece

EAN: 6418074030108

SSTL number: 3421123

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 280

Width (mm): 190

Depth (mm): 1

Height (inch) : 11.02

Width (inch) : 7.48

Depth (inch) : 0.04

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

FX FP 8-2819

Fibox
fx_fp_fx20

Sample image

Order symbol: FX FP 8-2819

Product nbr: 3770849

Description: Front plate, blue, thickness 2 mm

Remarks: 8 modules

EAN: 6418074030108

El. number:

  • Finland: 3421123
  • Denmark:
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 190 280
inch: 7.48 11.02
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: