



Technical data
Product nr: 3570655
Description: Extension for MR spacer
Remarks: 10 mm. M6/M6
Package: 12
Unit: Piece
EAN: 6418074040596
SSTL number: 3425003
Electric No. Denmark:
Electric No. Sweden:
ETIM:
Length (mm):
Width (mm): 0
Height (mm): 0
Length (inch):
Width (inch): 0
Height (inch): 0
Material:
Base colour:
Cover colour:
Gasket material:
Temperature °C (short term):
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Ingress Protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1):
NEMA Class:
Dimensional Drawings
CAD files
Certificates and Declarations
Catalogues
Contact
HR 10


Sample image
Order symbol: HR 10
Product nbr: 3570655
Description: Extension for MR spacer
Remarks: 10 mm. M6/M6
EAN: 6418074040596
El. number:
- Finland: 3425003
- Denmark:
- Sweden:
Including:
Dimensions: | Length | Width | Height |
---|---|---|---|
mm: | 0 | 0 | |
inch: | 0 | 0 |
Materials: | |
---|---|
Material: | |
Base colour: | |
Cover colour: | |
Gasket material: |
Temperatures: | |
---|---|
Temperature °C (short term):: | |
Temperature °C (continuous): | |
Temperature °F (short term): | |
Temperature °F (continuous): |
Rating: | |
---|---|
Ingress protection (EN 60529): | |
Impact Resistance (EN 62262): | |
Electrical insulation: | Not insulated |
Halogen free (DIN/VDE 0472, Part 815): | 0 |
UV resistance: | - |
Flammability Rating: | |
Glow Wire Test (IEC 695-2-1) °C: | |
NEMA Class |
Certificates: |
---|
© Fibox Oy, Data subject to change without notice (printed: )