

Technical data
Product nr : 3550797
Description : Size 2, Lead-through 43 (Ø3-30mm)
Remarks : Optional RJ-45 lead-through
Package : 12
Unit : Piece
EAN : 6418074056542
Electric No. Denmark : 8212009286
Electric No. Sweden : 2665516
Height (mm) : 217
Width (mm) : 85
Depth (mm) : 1
Height (inch) : 8.54
Width (inch) : 3.35
Depth (inch) : 0.04
Ingress Protection (EN 60529): IP65
Flammability Rating : UL 94 HB
Dimensional Drawings
Catalogues
Contact
FMC 35F


Sample image
Order symbol : FMC 35F
Product nr : 3550797
Description : Size 2, Lead-through 43 (Ø3-30mm)
Remarks : Optional RJ-45 lead-through
EAN : 6418074056542
El. number :
- Denmark : 8212009286
- Sweden : 2665516

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 217 | 85 | 1 |
inch : | 8.54 | 3.35 | 0.04 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )