Skip to content
Previous slide
fmc_3f
Next slide
fmc_3f

FMC 3F 3550795

Dimensions 217 x 85 x 1.

  • PC:
Technical data
Product:

Product nr: 3550795

Description: Size 2, Lead-through 7 (Ø3-55mm)

Remarks:

Package: 12

Unit: Piece

EAN: 6418074056528

SSTL number:

Electric No. Denmark: 8212009299

Electric No. Sweden: 2665512

ETIM:

Dimensions:

Height (mm): 217

Width (mm): 85

Depth (mm): 1

Height (inch) : 8.54

Width (inch) : 3.35

Depth (inch) : 0.04

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating: UL 94 HB

Glow Wire Test (IEC 695-2-1):

NEMA Class:

FMC 3F

Fibox
fmc_3f

Sample image

Order symbol: FMC 3F

Product nbr: 3550795

Description: Size 2, Lead-through 7 (Ø3-55mm)

Remarks:

EAN: 6418074056528

El. number:

  • Finland:
  • Denmark: 8212009299
  • Sweden: 2665512

Including:

FIBOX FMC-3 dim
Dimensions: Length Width Height
mm: 85 217
inch: 3.35 8.54
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating: UL 94 HB
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: