Skip to content
Previous slide
Next slide

FEM SL 5-10 3545224

Dimensions 24 x 1 x 11.

  • PC:
Technical data
Product:

Product nr: 3545224

Description: TPE Cable gland M16 slim

Remarks: for cable 5-10 mm

Package: 50

Unit: Piece

EAN: 6418074004925

SSTL number: 1721520

Electric No. Denmark:

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 24

Width (mm): 1

Depth (mm): 11

Height (inch) : 0.94

Width (inch) : 0.04

Depth (inch) : 0.43

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

FEM SL 5-10

Fibox

Sample image

Order symbol: FEM SL 5-10

Product nbr: 3545224

Description: TPE Cable gland M16 slim

Remarks: for cable 5-10 mm

EAN: 6418074004925

El. number:

  • Finland: 1721520
  • Denmark:
  • Sweden:

Including:

fem_tpe
Dimensions: Length Width Height
mm: 1 24
inch: 0.04 0.94
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: