Skip to content
Previous slide
ek_solid_cover_screws
Next slide
ek_solid_cover_screws

HS 10255 3540255

  • PC:
Technical data
Product:

Product nr: 3540255

Description: Wing head

Remarks: for 30 mm cover

Package: 100

Unit: Piece

EAN: 6418074030672

SSTL number: 3420195

Electric No. Denmark: 8212008216

Electric No. Sweden: 2538421

ETIM:

Dimensions:

Length (mm):

Width (mm): 0

Height (mm): 0

Length (inch):

Width (inch): 0

Height (inch): 0

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

HS 10255

Fibox
ek_solid_cover_screws

Sample image

Order symbol: HS 10255

Product nbr: 3540255

Description: Wing head

Remarks: for 30 mm cover

EAN: 6418074030672

El. number:

  • Finland: 3420195
  • Denmark: 8212008216
  • Sweden: 2538421

Including:

Dimensions: Length Width Height
mm: 0 0
inch: 0 0
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: