Skip to content
Previous slide
knock_out_plate
Next slide
knock_out_plate

MB 10857 3530857

Dimensions 216 x 85 x 10.

  • PC:
Technical data
Product:

Product nr: 3530857

Description: Size 2

Remarks: 4xM12+4xM12/M20+4xM16/M25

Package: 12

Unit: Piece

EAN: 6418074033017

SSTL number: 3425552

Electric No. Denmark: 8212008724

Electric No. Sweden: 2538348

ETIM:

Dimensions:

Height (mm): 216

Width (mm): 85

Depth (mm): 10
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
MB 10857

Fibox
knock_out_plate

Sample image

Order symbol: MB 10857

Product nbr: 3530857

Description: Size 2

Remarks: 4xM12+4xM12/M20+4xM16/M25

EAN: 6418074033017

El. number:

  • Finland: 3425552
  • Denmark: 8212008724
  • Sweden: 2538348

Including:

FIBOX MB10857_mm
Dimensions: Length Width Height
mm: 85 216