

Technical data
Product nr : 2550009
EAN : 6418074300508
Electric No. Denmark : 8212010424
Height (mm) : 560
Width (mm) : 280
Depth (mm) : 180
Height (inch) : 22.05
Width (inch) : 11.02
Depth (inch) : 7.09
MSR-S


Sample image
Order symbol : MSR-S
Product nr : 2550009
EAN : 6418074300508
El. number :
- Denmark : 8212010424
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 560 | 280 | 180 |
inch : | 22.05 | 11.02 | 7.09 |
Ratings : | |
---|---|
Electrical insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | No |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )