Skip to content
Previous slide
Next slide

HAHD-1 2550002

Dimensions 190 x 190 x 130.

  • PC:
Technical data
Product:

Product nr: 2550002

Description:

Remarks:

Package:

Unit:

EAN: 6418074300089

SSTL number:

Electric No. Denmark: 8212010903

Electric No. Sweden:

ETIM:

Dimensions:

Height (mm): 190

Width (mm): 190

Depth (mm): 130

Height (inch) : 7.48

Width (inch) : 7.48

Depth (inch) : 5.12

Materials:

Material:

Base colour:

Cover colour:

Gasket material:

Temperatures:

Temperature °C (short term):

Temperature °C (continuous):

Temperature °F (short term):

Temperature °F (continuous):

Ratings:

Ingress Protection (EN 60529):

Impact Resistance (EN 62262):

Electrical insulation: Not insulated

Halogen free (DIN/VDE 0472, Part 815): 0

UV resistance: -

Flammability Rating:

Glow Wire Test (IEC 695-2-1):

NEMA Class:

Dimensional Drawings
CAD files
Certificates and Declarations
Contact

HAHD-1

Fibox

Sample image

Order symbol: HAHD-1

Product nbr: 2550002

Description:

Remarks:

EAN: 6418074300089

El. number:

  • Finland:
  • Denmark: 8212010903
  • Sweden:

Including:

Dimensions: Length Width Height
mm: 190 190
inch: 7.48 7.48
Materials:
Material:
Base colour:
Cover colour:
Gasket material:
Temperatures:
Temperature °C (short term)::
Temperature °C (continuous):
Temperature °F (short term):
Temperature °F (continuous):
Rating:
Ingress protection (EN 60529):
Impact Resistance (EN 62262):
Electrical insulation: Not insulated
Halogen free (DIN/VDE 0472, Part 815): 0
UV resistance: -
Flammability Rating:
Glow Wire Test (IEC 695-2-1) °C:
NEMA Class
Certificates: