Enclosure search

Search is performed against product specifications.

Dimensions:

Unit:

mm  inch

      

Tolerance % +/-:

      

Length ( X / Y ):

 ...        

Width ( Y / X ):

 ...        

Height ( Z ):

 ...  






Material:

ABS

Aluminium

Polyester

Polycarbonate

 

IP Rating:

At least   

NEMA Class / UL Type:

1

12

12K

12 and 13

2

3

3R

3S

4

4X

13

4X and 6

5

6

6P

UL Type 4

 

Applications:

Module enclosures

UL-enclosures

ATEX-certified enclosures

Power distribution systems

kWh-meter enclosures

Push button enclosures

Electronic and instrumentation enclosures

 

Approvals & Certifications:

Germanischer Lloyd (GL)

Underwriters Laboratories

Det Norske Veritas

Canadian Standards Association

Bureau Veritas

Physikalisch-Technische Bundesanstalt (PTB)

Fimko

Lloyds Register of Shipping (LR)

Europe EN 62208: 2003

ATEX

EC Certificate of Conformity

UL Canada

Gost R

 

Product group:




 




Free form search


Search string is evaluated against all relevant name and code fields.

Search string:



Copyright
Legal Notice
Error: Invalid function value specified in CGI call.