Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
ABS M 95 T 8784018
Dimensions 230 x 140 x 95
Dimensions 9.06 x 5.51 x 3.74
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8784018
Description : Enclosure, ABS
Remarks : Transparent cover
Package : 4
Unit : Piece
EAN : 6418074002327
SSTL number : 3423569
Electric No. Denmark : 8212002089
Electric No. Sweden : 2536759
ETIM : EC000261
Height (mm) : 230
Width (mm) : 140
Depth (mm) : 95
Height (inch) : 9.06
Width (inch) : 5.51
Depth (inch) : 3.74
Material : ABS
Base colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ABS M 95 T
Sample image
Order symbol : ABS M 95 T
Product nr : 8784018
Description : Enclosure, ABS
Remarks : Transparent cover
EAN : 6418074002327
El. number :
- Finland : 3423569
- Denmark : 8212002089
- Sweden : 2536759
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 230 | 140 | 95 |
inch : | 9.06 | 5.51 | 3.74 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
CHM-3 |
DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1) |
FM-3 |
DIN-35 Mounting rail, for enclosures:
(35 x 200 x 1) |
FP 22046 | Wall fastening lug (4 pcs) |
M-MP |
Mounting plate, for enclosures:
(185 x 94 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_PICC_pc |
© Fibox Oy, Data subject to change without notice (printed: )