Skip to content
  
Previous slide
Next slide

Piccolo / PICCOLO Accessories / CHM-3

CHM-3 8524031

Dimensions 110 x 35 x 1

Dimensions 4.33 x 1.38 x 0.04

Technical data
Product:

Product nr : 8524031

Description : DIN-35 Mounting rail, for enclosures:

Remarks : 140x80x65, 140x80x85, 170x140x95, 230x140x95

Package : 4

Unit : Piece

EAN : 6418074033505

SSTL number : 3423915

Electric No. Denmark : 8212002267

Electric No. Sweden : 2536904

Dimensions :

Height (mm) : 110

Width (mm) : 35

Depth (mm) : 1

Height (inch) : 4.33

Width (inch) : 1.38

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

Piccolo / PICCOLO Accessories / CHM-3

Dimensional Drawings
CAD Files
Contact

CHM-3

Fibox

Sample image

Order symbol : CHM-3

Product nr : 8524031

Description : DIN-35 Mounting rail, for enclosures:

Remarks : 140x80x65, 140x80x85, 170x140x95, 230x140x95

EAN : 6418074033505

El. number :

  • Finland : 3423915
  • Denmark : 8212002267
  • Sweden : 2536904
B-3---FM-3
Dimensions : Height Width Depth
mm : 110 35 1
inch : 4.33 1.38 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -