Please try our temporary product page: https://www.fibox.com/products-temporary/
F-MP 8524063
Dimensions 200 x 54 x 1
Dimensions 7.87 x 2.13 x 0.04
Technical data
Product nr : 8524063
Description : Mounting plate, for enclosures:
Remarks : 230x80x65, 230x80x85
Package : 8
Unit : Piece
EAN : 6418074033604
SSTL number : 3423909
Electric No. Denmark : 8212002157
Electric No. Sweden : 2536936
Height (mm) : 200
Width (mm) : 54
Depth (mm) : 1
Height (inch) : 7.87
Width (inch) : 2.13
Depth (inch) : 0.04
Piccolo / PICCOLO Accessories / F-MP
Dimensional Drawings
Catalogues
Contact
F-MP
Sample image
Order symbol : F-MP
Product nr : 8524063
Description : Mounting plate, for enclosures:
Remarks : 230x80x65, 230x80x85
EAN : 6418074033604
El. number :
- Finland : 3423909
- Denmark : 8212002157
- Sweden : 2536936
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 200 | 54 | 1 |
inch : | 7.87 | 2.13 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )