Product card: APBP1816



Sample photo



Product nbr:

 

8590194

Description:

 

PVC Back Panel

Remarks:

 

Package:

 

1

Unit:

 

PCS

Product group:

 

EAN:

 

6418074067593

Support items:

Product card (PDF)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

424.2

Width (mm):

 

378.5


Length (inch):

 

16.7

Width (inch):

 

14.9


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  ACCESSORIES
Fibox Enclosures :  ARCA :  AR 181610


Copyright
Legal Notice