Fibox Enclosures : MNX : PC/ABS 175XH


Dimensional drawing (inch)

 GIF

Dimensional drawing (mm)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
180 x 180 x 85
Enclosure, PC • High base, grey cover
180 x 180 x 100
Enclosure, PC • High base, grey cover
180 x 180 x 125
Enclosure, PC • High base, grey cover
180 x 180 x 150
Enclosure, PC • High base, grey cover
180 x 180 x 175
Enclosure, PC • High base, grey cover
180 x 180 x 85
Enclosure, PC • High base, Smoked transparent cover
180 x 180 x 100
Enclosure, PC • High base, Smoked transparent cover
180 x 180 x 125
Enclosure, PC • High base, Smoked transparent cover
180 x 180 x 150
Enclosure, PC • High base, Smoked transparent cover
180 x 180 x 175
Enclosure, PC • High base, Smoked transparent cover
180 x 180 x 85
Enclosure, ABS • High base, grey cover
180 x 180 x 100
Enclosure, ABS • High base, grey cover
180 x 180 x 125
Enclosure, ABS • High base, grey cover
180 x 180 x 150
Enclosure, ABS • High base, grey cover
180 x 180 x 175
Enclosure, ABS • High base, grey cover
180 x 180 x 85
Enclosure, ABS • High base, smoked transparent cover
180 x 180 x 100
Enclosure, ABS • High base, smoked transparent cover
180 x 180 x 125
Enclosure, ABS • High base, smoked transparent cover
180 x 180 x 150
Enclosure, ABS • High base, smoked transparent cover
180 x 180 x 175
Enclosure, ABS • High base, smoked transparent cover
Accessories
148 x 148
Mounting plate (Galvanized steel), for enclosures: • 180x180x60-180x180x125
15 x 150
DIN-15 Mounting rail, for enclosures: • 180x130x35-360x255x152
35 x 150
DIN-35 Mounting rail, for enclosures: • 180x130x35-360x255x152
170 x 162
Front plate (Aluminium), for enclosures: • 180x180x60-180x180x150
Front plate hinge series • for FP A 150-200
Wall fastening lug (4 pcs) • incl. screws

Copyright
Legal Notice