Skip to content
 
    Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
   
Previous slide
TA131007 product image 1
TA131007 product image 2
TA131007 product image 1
Next slide
TA131007 thumbnail image 1
TA131007 thumbnail image 2
TA131007 thumbnail image 1

Tempo / TEMPO 1310 / TA131007

TA131007 5814040

Dimensions 130 x 95 x 65

Dimensions 5.12 x 3.74 x 2.56

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 5814040

Description : Enclosure, ABS

Remarks : Grey cover

Package : 8

Unit : Piece

EAN : 6418074011480

SSTL number : 3438269

Electric No. Denmark : 8212045237

Electric No. Sweden : 5814040

ETIM : EC000261

Dimensions :

Height (mm) : 130

Width (mm) : 95

Depth (mm) : 65

Height (inch) : 5.12

Width (inch) : 3.74

Depth (inch) : 2.56

Materials :

Material : ABS

Temperatures :

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Tempo / TEMPO 1310 / TA131007

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

TA131007

Fibox
5814040_TA131007_2_72dpi.jpg

Sample image

Order symbol : TA131007

Product nr : 5814040

Description : Enclosure, ABS

Remarks : Grey cover

EAN : 6418074011480

El. number :

  • Finland : 3438269
  • Denmark : 8212045237
  • Sweden : 5814040

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

Tempo-1310_Combi
Dimensions : Height Width Depth
mm : 130 95 65
inch : 5.12 3.74 2.56
Materials :
Material : ABS
Temperatures :
Temperature °F (continuous) : -40 … 140
Accessories :
FP 10674 Wall fastening lug (2 pcs) incl. screws
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40343