Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
TAM111107 5814021
Dimensions 110 x 110 x 65
Dimensions 4.33 x 4.33 x 2.56
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- PC : IP65; IK07
Technical data
Product nr : 5814021
Description : Enclosure, ABS, metric knock-outs
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074011435
SSTL number : 3438264
Electric No. Denmark : 8212045266
Electric No. Sweden : 5814021
ETIM : EC000261
Height (mm) : 110
Width (mm) : 110
Depth (mm) : 65
Height (inch) : 4.33
Width (inch) : 4.33
Depth (inch) : 2.56
Material : ABS
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / TEMPO 1111 / TAM111107
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
TAM111107
Sample image
Order symbol : TAM111107
Product nr : 5814021
Description : Enclosure, ABS, metric knock-outs
Remarks : Grey cover
EAN : 6418074011435
El. number :
- Finland : 3438264
- Denmark : 8212045266
- Sweden : 5814021
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 110 | 65 |
inch : | 4.33 | 4.33 | 2.56 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )